IESNA:LM-63-2002
[TEST]P1380666
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3D-722-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 219W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (78) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]2.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23083.9
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3572.3 3680.3 3885.9 3973.2 4096.6 4317.6 4507.8 4687.7 4826.5 5006.4 5176.0 5443.3 5844.2 6188.6 6471.3 6656.3 6615.2 
6610.1 6630.6 6800.3 6964.7 7226.9 7293.7 7288.6 7098.4 6517.6 5571.8 4646.6 2241.1 801.8 370.1 287.8 210.7 149.1 61.7 
10.3 0.0 
3572.3 3675.1 3839.6 3978.4 4091.5 4281.6 4466.7 4667.2 4826.5 4924.2 5109.2 5376.5 5767.1 6147.5 6461.0 6599.8 6574.1 6574.1 
6615.2 6779.7 6985.3 7232.0 7350.3 7257.7 7160.1 6538.1 5535.8 4590.1 2400.4 765.9 375.2 287.8 215.9 149.1 72.0 10.3 0.0 
3572.3 3670.0 3829.3 3973.2 4076.0 4271.4 4513.0 4687.7 4862.5 5001.3 5155.5 5407.3 5741.4 6126.9 6466.2 6625.5 6671.8 
6692.3 6810.5 7005.9 7288.6 7530.2 7751.2 7756.3 7704.9 7283.4 6250.3 5124.6 3217.7 1156.5 483.2 329.0 221.0 143.9 61.7 
10.3 0.0 
3572.3 3649.4 3819.0 3952.7 4086.3 4255.9 4482.1 4687.7 4862.5 5006.4 5124.6 5335.4 5654.0 6055.0 6368.5 6661.5 6738.6 6764.3 
6903.1 7113.8 7391.4 7787.2 8285.7 8496.5 8645.5 8650.7 7936.2 6471.3 4579.8 1963.5 683.6 390.6 257.0 143.9 61.7 15.4 0.0 
3572.3 3649.4 3829.3 3937.3 4117.2 4250.8 4441.0 4682.6 4847.1 5011.5 5145.2 5335.4 5566.7 5947.0 6347.9 6594.7 6687.2 
6738.6 6841.4 7165.2 7643.2 8270.3 8979.6 9519.3 10023.1 10418.9 10490.8 9339.4 7139.5 3952.7 1279.9 529.4 323.8 174.8 
61.7 20.6 0.0 
3572.3 3654.6 3798.5 3937.3 4065.8 4220.0 4394.7 4605.5 4800.8 4975.6 5160.6 5319.9 5530.7 5782.5 6080.7 6414.8 6651.2 
6795.1 6918.5 7298.9 7828.3 8445.1 9103.0 9956.2 10994.5 11858.1 12690.7 13055.7 11025.4 7196.0 3510.6 1135.9 426.6 
190.2 77.1 25.7 0.0 
3572.3 3644.3 3772.8 3896.1 4034.9 4184.0 4358.8 4533.5 4754.5 4944.7 5145.2 5345.6 5541.0 5808.2 6080.7 6368.5 6646.1 
6810.5 7005.9 7242.3 7633.0 8254.9 9015.6 10007.6 11117.9 12223.0 13215.0 13893.5 13389.8 11210.4 7129.2 3644.3 1084.5 
293.0 92.5 30.8 0.0 
3572.3 3649.4 3757.4 3875.6 4019.5 4189.1 4327.9 4507.8 4723.7 4903.6 5129.8 5366.2 5576.9 5808.2 6070.4 6342.8 6594.7 6846.5 
7036.7 7293.7 7715.2 8265.2 8979.6 9910.0 10989.4 12079.1 13215.0 13621.1 13492.6 12115.1 8342.3 4682.6 1624.3 411.2 
107.9 36.0 0.0 
3572.3 3644.3 3700.8 3839.6 3957.8 4117.2 4245.7 4410.2 4584.9 4759.7 4970.4 5191.4 5458.7 5684.9 5844.2 6065.2 6286.3 6569.0 
6928.8 7355.4 7920.8 8542.7 9308.6 10187.6 11123.0 11955.7 12413.2 12510.8 12433.7 11894.0 10187.6 6584.4 2400.4 704.2 
154.2 41.1 0.0 
3572.3 3618.6 3685.4 3777.9 3870.4 3983.5 4122.3 4271.4 4405.0 4543.8 4723.7 4898.5 5068.1 5191.4 5355.9 5530.7 5751.7 6101.2 
6527.8 7134.4 7838.6 8696.9 9519.3 10274.9 11148.7 11637.0 11801.5 11914.6 11559.9 10542.2 8763.8 5427.9 1742.5 478.0 
133.6 41.1 0.0 
3572.3 3598.0 3623.7 3675.1 3772.8 3880.7 3993.8 4101.7 4209.7 4297.1 4425.6 4538.7 4651.7 4708.3 4857.3 5052.7 5340.5 5751.7 6265.7 
6856.8 7648.4 8445.1 9246.9 10125.9 10732.4 10866.0 10583.3 9910.0 8604.4 7047.0 5273.7 2513.5 817.3 215.9 92.5 41.1 0.0 
3572.3 3587.7 3608.3 3654.6 3736.8 3844.7 3927.0 4029.8 4127.4 4199.4 4302.2 4389.6 4482.1 4584.9 4713.4 4919.0 5222.3 5566.7 5952.2 
6466.2 6949.3 7509.6 8064.7 8696.9 9025.9 8912.8 8460.5 7807.7 6563.8 5129.8 3618.6 1644.8 575.7 210.7 82.2 36.0 0.0 
3572.3 3587.7 3587.7 3623.7 3700.8 3793.3 3880.7 3957.8 4024.6 4096.6 4168.6 4245.7 4322.8 4451.3 4615.8 4805.9 5037.2 5242.8 5422.7 
5618.1 5828.8 6044.7 6347.9 6640.9 6769.4 6507.3 6060.1 5284.0 4245.7 2996.6 1824.7 801.8 339.2 185.0 87.4 36.0 0.0 
3572.3 3572.3 3567.2 3577.5 3654.6 3711.1 3747.1 3793.3 3829.3 3870.4 3916.7 3978.4 4029.8 4040.1 4004.1 3896.1 3736.8 3541.5 3315.3 
3048.0 2827.0 2580.3 2307.9 1973.8 1624.3 1285.0 1002.3 812.1 668.2 570.5 488.3 380.4 303.3 226.2 138.8 41.1 0.0 
3572.3 3546.6 3526.1 3536.3 3577.5 3598.0 3618.6 3603.2 3603.2 3608.3 3572.3 3536.3 3428.4 3320.5 3161.1 2935.0 2662.5 2410.7 2205.1 
2025.2 1850.4 1680.8 1526.6 1362.1 1213.0 1064.0 935.5 822.4 719.6 632.2 534.6 421.5 303.3 226.2 138.8 41.1 0.0 
3572.3 3536.3 3520.9 3500.4 3510.6 3495.2 3459.2 3418.1 3407.8 3346.2 3263.9 3130.3 2950.4 2770.5 2590.6 2441.5 2333.6 2251.3 2117.7 
1963.5 1799.0 1614.0 1449.5 1331.3 1218.2 1110.2 1012.6 899.5 786.4 652.8 555.1 447.2 323.8 205.6 102.8 36.0 0.0 
3572.3 3520.9 3495.2 3495.2 3449.0 3397.6 3361.6 3325.6 3243.4 3150.8 2996.6 2785.9 2575.2 2436.4 2328.4 2261.6 2184.5 2086.9 1968.6 
1850.4 1711.6 1495.8 1398.1 1326.1 1249.0 1166.8 1064.0 966.3 858.4 755.6 621.9 529.4 411.2 251.9 123.4 30.8 0.0 
3572.3 3515.8 3469.5 3449.0 3371.9 3305.0 3263.9 3212.5 3099.4 2940.1 2734.5 2539.2 2385.0 2277.0 2174.2 2092.0 1994.3 1891.5 1757.9 
1557.4 1418.6 1387.8 1357.0 1351.8 1331.3 1295.3 1207.9 1130.8 1074.3 997.2 925.2 796.7 663.1 442.0 246.7 46.3 0.0 
3572.3 3510.6 3464.4 3407.8 3320.5 3289.6 3227.9 3135.4 2996.6 2806.5 2585.4 2390.1 2287.3 2194.8 2081.7 1958.4 1840.1 1696.2 1480.3 
1357.0 1305.6 1279.9 1264.4 1259.3 1259.3 1213.0 1146.2 1105.1 1038.3 961.2 940.6 873.8 719.6 478.0 257.0 46.3 0.0 
3572.3 3500.4 3449.0 3407.8 3325.6 3284.5 3233.1 3094.3 2909.3 2678.0 2472.4 2318.2 2205.1 2107.4 1994.3 1855.6 1691.1 1485.5 1341.5 
1274.7 1238.7 1218.2 1202.8 1207.9 1177.1 1110.2 1043.4 986.9 914.9 889.2 873.8 755.6 606.5 436.9 246.7 30.8 0.0 
3572.3 3520.9 3464.4 3413.0 3325.6 3294.8 3222.8 3099.4 2893.8 2657.4 2451.8 2282.2 2169.1 2056.0 1942.9 1773.3 1567.7 1357.0 1274.7 
1223.3 1197.6 1187.3 1182.2 1171.9 1115.4 1064.0 997.2 956.0 899.5 925.2 992.0 755.6 534.6 380.4 215.9 20.6 0.0 
3572.3 3510.6 3464.4 3407.8 3315.3 3263.9 3197.1 3094.3 2888.7 2652.3 2451.8 2282.2 2153.7 2050.9 1953.2 1778.5 1567.7 1351.8 1269.6 
1218.2 1187.3 1177.1 1166.8 1151.4 1089.7 1033.1 992.0 956.0 899.5 930.3 1012.6 714.5 514.0 375.2 215.9 10.3 0.0 
